Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
PFD 40 |
PFD 47 |
PFD 52 |
PFD 62 |
PFD 72 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Customs tariff weight (kg) | Unit height H (mm) | Center hole distance J (mm) | A1 (mm) | Base height to shaft center H1/L1 (mm) | Width/diameter of fixing hole N (mm) | S (mm) | Pitch circle J (mm) | Shaft diameter max. (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
4.51 € | 1 | 5 Days | 12 | 0.082 | 81 | 63 | 7 | 29 | 7.1 | 2 | 63 | 17 | 49 | ||
5.18 € | 1 | 5 Days | 19.05 | 0.096 | 90 | 71.4 | 8 | 32 | 8.7 | 2 | 71.5 | 20 | 55 | ||
5.34 € | 1 | 5 Days | 25 | 0.12 | 95 | 76.2 | 9 | 34 | 8.7 | 2 | 76 | 25.4 | 60 | ||
6.58 € | 1 | 5 Days | 30 | 0.172 | 112 | 90.5 | 9.5 | 38 | 11 | 2.5 | 90.5 | 30 | 71 | ||
8.09 € | 1 | 5 Days | 31.75 | 0.2 | 122 | 100 | 10 | 45 | 11 | 2.5 | 100 | 35 | 81 |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Steel Plate | Customs tariff goods number | 84833032 |
---|---|---|---|---|---|
Number of fixing holes | 3 | Customs tariff weight unit | kg | Model | triangular |
Model series | PFD.. | Relubrication possible yes/no | no | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
Configure
Basic Attributes
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Unit height H(mm)
Center hole distance J(mm)
A1(mm)
Base height to shaft center H1/L1(mm)
Width/diameter of fixing hole N(mm)
S(mm)
Pitch circle J(mm)
Shaft diameter max.(mm)
Z(mm)
Type
Filter by standard shipping days
Optional Attributes