Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FY 12 TF
Part Number
|
---|
FY 12 TF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | S1 (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | Model series | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | U (mm) | Z (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
28.34 € | 1 | 5 Days | 12 | 9560 | 4750 | 0.4 | 54 | FY 503 M | 15.9 | 26 | 76 | 11 | YAR 203/12-2F | FY..TF | - | 27.4 | 11.5 | 32.9 | 55.6 |
Loading...
Bearing Unit, Type | Square Flange Type | Unit Body Material | Cast Iron | Customs tariff goods number | 84832000 |
---|---|---|---|---|---|
Method of fixing | Grub screw | Number of fixing holes | 4 | Customs tariff weight unit | kg |
Hole shape | cylindrical | Model | square | Relubrication possible yes/no | yes |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is SKF Y-Square Flange Units with Square Flange, Gray Cast Iron, Grub Screw Fixing, and Flingers, part number FY 12 TF.
You can find the detail information about specifications and dimensions on part number FY 12 TF.
Configure
Basic Attributes
Protection cap
Type
Shaft Bore Dia. d(mm)
Customs tariff weight(kg)
Center hole distance J(mm)
Unit code
S1(mm)
Unit width A(mm)
Unit length L(mm)
A1(mm)
Bearing code
Model series
B(mm)
Width/diameter of fixing hole N(mm)
U(mm)
Z(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FY 15 TF |
FY 20 TF |
FY 25 TF |
FY 30 TF |
FY 35 TF |
FY 40 TF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Bore Dia. d (mm) | Basic Load Rating, Dynamic Rating (N) | Basic Load Rating, Static Rating (N) | Customs tariff weight (kg) | Center hole distance J (mm) | Unit code | S1 (mm) | Unit width A (mm) | Unit length L (mm) | A1 (mm) | Bearing code | Model series | Protection cap | B (mm) | Width/diameter of fixing hole N (mm) | U (mm) | Z (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.18 € | 1 | 5 Days | 15 | 9600 | 4800 | 0.383 | 54 | FY 503 M | 15.9 | 26 | 76 | 11 | YAR 203/15-2F | FY..TF | - | 27.4 | 11.5 | 32.9 | 55.6 | ||
27.71 € | 1 | 15 Days | 20 | 12700 | 6600 | 0.54 | 63.5 | FY 504 M | 18.3 | 29.5 | 86 | 11 | YAR 204-2F | FY..TF | ECY 204 | 31 | 11.5 | 37.3 | 68.3 | ||
32.57 € | 1 | 5 Days | 25 | 14000 | 7800 | 0.724 | 70 | FY 505 M | 19.8 | 30 | 95 | 12 | YAR 205-2F | FY..TF | ECY 205 | 34.1 | 11.5 | 38.8 | 74.6 | ||
39.25 € | 1 | 5 Days | 30 | 19500 | 11200 | 1.039 | 82.5 | FY 506 M | 22.2 | 32.5 | 108 | 13 | YAR 206-2F | FY..TF | ECY 206 | 38.1 | 11.5 | 42.2 | 93.7 | ||
46.22 € | 1 | 15 Days | 35 | 25500 | 15300 | 1.33 | 92 | FY 507 M | 25.4 | 34.5 | 118 | 13 | YAR 207-2F | FY..TF | ECY 207 | 42.9 | 14 | 46.4 | 106.4 | ||
53.40 € | 1 | 5 Days | 40 | 30700 | 19000 | 1.813 | 101.5 | FY 508 M | 30.2 | 38.5 | 130 | 14 | YAR 208-2F | FY..TF | ECY 208 | 49.2 | 14 | 54.2 | 115.9 |