Manufacturer part number: EMA1/8X1ORNBRCF
Brand: PARKER HANNIFIN
Price: 40.22 €
Delivery time: 5 Days
S2: - mm
Customs tariff weight: 0.018 kg
External pipe diameter D1: 9.5
S1: 12
L2: 8.4
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
EMA1/8X1ORNBRCF
PN bar | 400 | Customs tariff weight unit | kg | Scope of delivery | Includes all single parts |
---|---|---|---|---|---|
Order code | EMA1 | Surface | Cr(VI)-free | Customs tariff item number | 90269000 |
Engineering material | Steel | Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is PARKER Test Point Fitting with Pin-Lock EMA1, part number EMA1/8X1ORNBRCF.
You can find the detail information about specifications and dimensions on part number EMA1/8X1ORNBRCF.
Part Number |
---|
EMA1/1/4CF |
EMA1/1/8CF |
EMA1/10X1CF |
EMA1/10X1ORCF |
EMA1/14X1.5CF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | Customs tariff weight (kg) | External pipe diameter D1 | S1 | L2 | Shape | L1 | T1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|
59.69 € | 1 | 5 Days | 19 | 0.054 | 18 | - | 12 | B | 32 | G 1/4 | ||
66.03 € | 1 | 5 Days | 17 | 0.044 | 14 | - | 8 | B | 32.5 | G 1/8 | ||
72.25 € | 1 | 5 Days | 17 | 0.044 | 14 | - | 8 | B | 32.5 | M 10×1.0 | ||
40.82 € | 1 | 5 Days | - | 0.019 | 11.5 | 12 | 8 | A | 18 | M 10×1.0 | ||
67.82 € | 1 | 5 Days | 19 | 0.056 | 19 | - | 12 | B | 32 | M 14 × 1.5 |