Manufacturer part number: TR16/12/16SCF
Brand: PARKER HANNIFIN
Price: 131.89 €
Delivery time: 5 Days
Delivery: Complete, including nut and ring
PN (bar): 630
S2: 30 mm
D4: 12
L5: 43
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TR16/12/16SCF
Part Number
|
---|
TR16/12/16SCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Delivery | PN (bar) | S2 (mm) | D4 | L5 | L7 | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S5 | L2 | L3 | L1 | D3 | Model series | L6 | D2 | S4 | S3 | D5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
131.89 € | 1 | 5 Days | Complete, including nut and ring | 630 | 30 | 12 | 43 | 42 | 0.395 | 16 | 25.5 | 24 | 24.5 | 24.5 | 33 | 16 | S | 43 | 12 | 30 | 24 | 8 |
Loading...
Customs tariff weight unit | kg | Order code | TR | Surface | Cr(VI)-free |
---|---|---|---|---|---|
Customs tariff item number | 73079910 | Engineering material | Steel | Customs tariff weight per | 1 |
Customs tariff country of origin | DE |
This page is PARKER Tee Reducer TR, part number TR16/12/16SCF.
You can find the detail information about specifications and dimensions on part number TR16/12/16SCF.
Part Number |
---|
TR12/12/10LCFX |
TR12/15/12LCFX |
TR12/16/12SCFX |
TR16/12/16SCFX |
TR16/20/16SCFX |
TR18/10/18LCFX |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Delivery | PN (bar) | S2 (mm) | D4 | L5 | L7 | Customs tariff weight (kg) | External pipe diameter D1 | L4 | S5 | L2 | L3 | L1 | D3 | Model series | L6 | D2 | S4 | S3 | D5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.54 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 22 | 8 | 32 | 32 | 0.065 | 12 | 17 | 17 | 17 | 17 | 24 | 10 | L | 32 | 12 | 19 | 22 | 10 | ||
84.80 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 22 | 10 | 36 | 36 | 0.102 | 12 | 21 | 19 | 21 | 21 | 28 | 12 | L | 36 | 15 | 22 | 27 | 12 | ||
115.31 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 630 | 24 | 8 | 42 | 43 | 0.214 | 12 | 24.5 | 24 | 25.5 | 25.5 | 33 | 12 | S | 42 | 16 | 24 | 30 | 12 | ||
107.88 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 630 | 30 | 12 | 43 | 42 | 0.216 | 16 | 25.5 | 24 | 24.5 | 24.5 | 33 | 16 | S | 43 | 12 | 30 | 24 | 8 | ||
187.51 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 420 | 30 | 12 | 47 | 48 | 0.289 | 16 | 26.5 | 27 | 28.5 | 28.5 | 37 | 16 | S | 47 | 20 | 30 | 36 | 16 | ||
102.08 € | 1 | 5 Days | Body only; Nut, ring, seals and other parts not included | 400 | 32 | 15 | 40 | 39 | 0.174 | 18 | 24 | 24 | 23.5 | 23.5 | 31 | 18 | L | 40 | 10 | 32 | 19 | 8 |