PARKER Swivel Reducer GZR (GZR12/08SCF)

PARKER Swivel Reducer GZR GZR12/08SCF

Product Details:

Manufacturer part number: GZR12/08SCF

Brand: PARKER HANNIFIN

Price: 72.91

Delivery time: 5 Days


Technical Data:

S2: 19 mm

PN bar: 630

Customs tariff weight: 0.086 kg

External pipe diameter D1: 12

S1: 24


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GZR12/08SCF

Part Number
GZR12/08SCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 S1 T2 L2 L1 D3 Model series D2 T1

72.91 €

1 5 Days 196300.0861224M 16×1.537.5364S8M 20×1.5

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Scope of delivery Includes all single parts Order code GZR
Surface Cr(VI)-free Customs tariff item number 73079290 Engineering material Steel
Customs tariff weight per 1 Customs tariff country of origin DE

This page is PARKER Swivel Reducer GZR, part number GZR12/08SCF.
You can find the detail information about specifications and dimensions on part number GZR12/08SCF.

Variation of this product

Part Number
GZR10/08LCF
GZR10/08SCF
GZR10L/10SCF
GZR12/10LCF
GZR12L/12SCF
GZR15/08LCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 S1 T2 L2 L1 D3 Model series D2 T1

50.12 €

1 5 Days 175000.0491019M 14×1.534344L8M 16×1.5

63.32 €

1 5 Days 198000.0651022M 16×1.534.5334S8M 18×1.5

76.06 €

1 5 Days 195000.0661022M 16×1.533.533.56L/S10M 18×1.5

50.63 €

1 5 Days 194000.0671222M 16×1.533336L10M 18×1.5

78.55 €

1 5 Days 224000.0841224M 18×1.536368L/S12M 20×1.5

71.57 €

1 5 Days 174000.1021527M 14×1.538384L8M 22×1.5

Tech Support