PARKER ParLock Fitting K19V4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K19V4-16-16

Part Number
K19V4-16-16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

172.31 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 25 A(mm) 150 Customs tariff weight(kg) 0.518
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -16
Connection group Flange Norm ISO 12151-3 - E- L Common name SFL 90° / 3,000 psi
B(mm) 77.7 Description of connection type ISO 6162-1 - flange - 90° elbow Connection type 19
Fitting series V4 Customs tariff item number 73269098 Operating pressure Mpa 35
Customs tariff weight per 1 Hose fitting size -16 Fitting ParLock fitting
Customs tariff country of origin DE F(mm) 45 Imperial flange size 1
E(mm) 70

This page is PARKER ParLock Fitting K19V4, part number K19V4-16-16.
You can find the detail information about specifications and dimensions on part number K19V4-16-16.

Tech Support