PARKER Parkrimp No-Skive Fitting 1PW46

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1PW46-11-5

Part Number
1PW46-11-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

294.92 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 8 A(mm) 61 Customs tariff weight(kg) 0.062
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -11
Connection group High-pressure cleaner B(mm) 37 Description of connection type Kärcher washing device connection with ball bearing
Connection type PW Fitting series 46 Customs tariff item number 73269098
Operating pressure Mpa 22.5 Customs tariff weight per 1 Hose fitting size -05
Fitting Parkrimp fitting Customs tariff country of origin DE

This page is PARKER Parkrimp No-Skive Fitting 1PW46, part number 1PW46-11-5.
You can find the detail information about specifications and dimensions on part number 1PW46-11-5.

Tech Support