Manufacturer part number: 1D246-12-5
Brand: PARKER HANNIFIN
Price: 20.35 €
Delivery time: 5 Days
Nominal Dia.: 8 mm
A: 50 mm
Customs tariff weight: 0.091 kg
Thread or tube size: -12
H: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
1D246-12-5
Part Number
|
---|
1D246-12-5 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter metric | Tube O.D. | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.35 € | 1 | 5 Days | 8 | 50 | 0.091 | -12 | 22 | 26 | 63 | -05 | M20x1.5 | 12 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | DIN - metric |
---|---|---|---|---|---|
Norm | 12151-2-S-S | Common name | CES | Description of connection type | Threaded pin - heavy series ISO |
Connection type | D2 | Fitting series | 46 | Customs tariff item number | 73269098 |
Customs tariff weight per | 1 | Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 1D246, part number 1D246-12-5.
You can find the detail information about specifications and dimensions on part number 1D246-12-5.
Part Number |
---|
1D246-12-6 |
1D246-12-8 |
1D246-16-8 |
1D246-20-12 |
1D246-25-12 |
1D246-30-16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | H (mm) | B (mm) | Operating pressure Mpa | Hose fitting size | Thread diameter metric | Tube O.D. |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
19.74 € | 1 | 5 Days | 10 | 49 | 0.113 | -12 | 22 | 26 | 63 | -06 | M20x1.5 | 12 | ||
103.83 € | 1 | 5 Days | 12 | 49 | 0.093 | -12 | 22 | 26 | 63 | -08 | M20x1.5 | 12 | ||
22.62 € | 1 | 5 Days | 12 | 52 | 0.172 | -16 | 24 | 29 | 42 | -08 | M24x1.5 | 16 | ||
65.25 € | 1 | 5 Days | 19 | 61 | 0.234 | -20 | 30 | 35 | 42 | -12 | M30x2 | 20 | ||
48.43 € | 1 | 5 Days | 19 | 64 | 0.288 | -25 | 36 | 38 | 42 | -12 | M36x2 | 25 | ||
99.60 € | 1 | 5 Days | 25 | 71 | 0.39 | -30 | 46 | 42 | 42 | -16 | M42x2 | 30 |