Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
15T26-6-6
Nominal Dia.(mm) | 10 | A(mm) | 56 | Customs tariff weight(kg) | 0 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -06 |
Connection group | Miscellaneous | W | 3/4 | Thread diameter UNF | 5/8x18 |
B(mm) | 34 | Description of connection type | Sealing head with union nut and O-ring - swivel - 90° elbow - short pilot | Connection type | 5T |
Fitting series | 26 | Customs tariff item number | 73269098 | Customs tariff weight per | 1 |
Hose fitting size | -06 | Fitting | Parkrimp fitting | Customs tariff country of origin | US |
D(mm) | 4.7 | E(mm) | 36 |
This page is PARKER Parkrimp No-Skive Fitting 15T26, part number 15T26-6-6.
You can find the detail information about specifications and dimensions on part number 15T26-6-6.