Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K0CVS-16-8
Nominal Dia.(mm) | 12 | A(mm) | 105 | Customs tariff weight(kg) | 0.175 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -16 |
Connection group | DIN - metric | Norm | ISO 12151-2 - SWE 45°-S | W | 30 |
Common name | DKOS 45° | B(mm) | 62 | Description of connection type | Taper with union nut - O-ring - heavy series - 45° elbow |
Connection type | 0C | Fitting series | VS | Customs tariff item number | 73269098 |
Operating pressure Mpa | 42 | Customs tariff weight per | 1 | Hose fitting size | -08 |
Fitting | ParLock fitting | Customs tariff country of origin | DE | E(mm) | 24 |
Thread diameter metric | M24x1.5 | Tube O.D. | 16 |
This page is PARKER ParLock Fitting K0CVS, part number K0CVS-16-8.
You can find the detail information about specifications and dimensions on part number K0CVS-16-8.