Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
10643-6-6-SM
Nominal Dia.(mm) | 10 | A(mm) | 58 | Customs tariff weight(kg) | 0.133 |
---|---|---|---|---|---|
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Thread or tube size | -06 |
Connection group | SAE | Design code | Metric width across flats | Norm | ISO12151-5-SWS |
W | 19 | H(mm) | 17 | Thread diameter UNF | 9/16x18 |
Common name | DKJ | B(mm) | 29 | Description of connection type | SAE (JIC) - 37° sealing cone with union nut |
Connection type | 06 | Fitting series | 43 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 35 | Customs tariff weight per | 1 | Hose fitting size | -06 |
Fitting | Parkrimp fitting | Customs tariff country of origin | DE |
This page is PARKER Parkrimp No-Skive Fitting 10643, part number 10643-6-6-SM.
You can find the detail information about specifications and dimensions on part number 10643-6-6-SM.