PARKER Parkrimp No-Skive Fitting 1B143

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

1B143-12-12

Part Number
1B143-12-12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

89.86 €

1 12 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 19 A(mm) 96 Customs tariff weight(kg) 0.289
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -12
Connection group BSP Norm BS 5200-D W 32
Common name DKR 45° B(mm) 57 Description of connection type Sealing head with BSP union nut - 45° elbow
Connection type B1 Fitting series 43 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Hose fitting size -12
Fitting Parkrimp fitting Customs tariff country of origin DE Thread diameter BSP 3/4x14
E(mm) 25

This page is PARKER Parkrimp No-Skive Fitting 1B143, part number 1B143-12-12.
You can find the detail information about specifications and dimensions on part number 1B143-12-12.

Tech Support