Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
16F70-12-12-1P |
16F70-16-12 |
16F70-16-16-1P |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal Dia. (mm) | A (mm) | Customs tariff weight (kg) | Thread or tube size | B (mm) | Hose fitting size | F (mm) | Imperial flange size | E (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
135.94 € | 1 | 5 Days | 19 | 105 | 0.368 | -12 | 66 | -12 | 41 | 3/4 | 26 | ||
151.62 € | 1 | 5 Days | 19 | 101 | 0.379 | -16 | 62 | -12 | 48 | 1 | 26 | ||
171.71 € | 1 | 5 Days | 25 | 117 | 0.572 | -16 | 77 | -16 | 48 | 1 | 27 |
Loading...
Customs tariff weight unit | kg | Steel | Galvanized steel, Cr(VI)-free | Connection group | Flange |
---|---|---|---|---|---|
Norm | ISO 12151-3 - E45-S | Common name | SFS 45° / 6000 psi | Description of connection type | ISO 6162-2 - flange - heavy design - 6,000 psi - 45° elbow |
Connection type | 6F | Fitting series | 70 | Customs tariff item number | 73269098 |
Operating pressure Mpa | 42 | Customs tariff weight per | 1 | Fitting | Parkrimp fitting |
Customs tariff country of origin | DE |