PARKER ParLock Fitting K4FV4

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K4FV4-32-32

Part Number
K4FV4-32-32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

457.66 €

1 5 Days

Loading...

  1. 1

Basic information

Nominal Dia.(mm) 51 A(mm) 269 Customs tariff weight(kg) 2.4
Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Thread or tube size -32
Connection group Flange B(mm) 171 Description of connection type ISO 6162-1 - 5,000 psi - standard design - 45° elbow (5,000 psi)
Connection type 4F Fitting series V4 Customs tariff item number 73269098
Operating pressure Mpa 35 Customs tariff weight per 1 Hose fitting size -32
Fitting ParLock fitting Customs tariff country of origin DE F(mm) 71
Imperial flange size 2 E(mm) 62

This page is PARKER ParLock Fitting K4FV4, part number K4FV4-32-32.
You can find the detail information about specifications and dimensions on part number K4FV4-32-32.

Tech Support