PARKER ParLock Fitting K6FV4 (K6FV4-24-20)

PARKER ParLock Fitting K6FV4 K6FV4-24-20

Product Details:

Manufacturer part number: K6FV4-24-20

Brand: PARKER HANNIFIN

Price: 281.40

Delivery time: 5 Days


Technical Data:

Nominal Dia.: 31 mm

A: 198 mm

Customs tariff weight: 1.048 kg

Thread or tube size: -24

B: 109.7 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K6FV4-24-20

Part Number
K6FV4-24-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

281.40 €

1 5 Days 311981.048-24109.7-20641 1/238

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Steel Galvanized steel, Cr(VI)-free Connection group Flange
Norm ISO 12151-3 - E45-S Common name SFS 45° / 6000 psi Description of connection type ISO 6162-2 - flange - heavy design - 6,000 psi - 45° elbow
Connection type 6F Fitting series V4 Customs tariff item number 73269098
Operating pressure Mpa 42 Customs tariff weight per 1 Fitting ParLock fitting
Customs tariff country of origin DE

This page is PARKER ParLock Fitting K6FV4, part number K6FV4-24-20.
You can find the detail information about specifications and dimensions on part number K6FV4-24-20.

Variation of this product

Part Number
K6FV4-16-16
K6FV4-20-16
K6FV4-20-20
K6FV4-24-24
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Nominal Dia.
(mm)
A
(mm)
Customs tariff weight
(kg)
Thread or tube size B
(mm)
Hose fitting size F
(mm)
Imperial flange size E
(mm)

148.23 €

1 5 Days 251600.479-1687-1648132

176.15 €

1 5 Days 251610.53-2088.7-16541 1/432

207.52 €

1 5 Days 311980.937-20109.7-20541 1/438

401.77 €

1 5 Days 382221.255-24128.9-24641 1/244

Tech Support