Cam clutch bearings / BB Series / TSUBAKIMOTO KOGYO (Part Numbers)

Cam clutch bearings / BB Series / TSUBAKIMOTO KOGYO
[Specifications]
・Type: Ball bearing freewheel
・I.D. D(φ): 15~40
・Outer Diameter D(φ): 35~80
・Max. overrunning speed (outer ring) rpm: 900~2,000

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

5001000350

Part Number
5001000350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Customs tariff — weight
(kg)
A
(mm)
Max. overrunning speed (inner ring/shaft) rpm r (min.)
(mm)
D
(mm)
Max. overrunning speed (outer ring) rpm Customs tariff — country of origin Drag moment
(Nm)
Torque TKN
(Nm)

157.63 €

5 5 Days 35721350097000.35171,8001.1641,000DE0.034173

Loading...

  1. 1

Basic information

Customs tariff — weight per 1 Customs tariff — weight unit kg Customs tariff — item number 84836020
Series BB Type Ball bearing freewheel

This page is Cam clutch bearings / BB Series / TSUBAKIMOTO KOGYO, part number 5001000350.
You can find the detail information about specifications and dimensions on part number 5001000350.

Variation of this product

Part Number
5001000150
5001000171
5001000200
5001000250
5001000300
5001000400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Basic Dynamic Load Rating
(N)
Basic Load Rating Static Rating
(N)
Customs tariff — weight
(kg)
A
(mm)
Max. overrunning speed (inner ring/shaft) rpm r (min.)
(mm)
D
(mm)
Max. overrunning speed (outer ring) rpm Customs tariff — country of origin Drag moment
(Nm)
Torque TKN
(Nm)

123.77 €

5 5 Days 1535595032300.083113,6000.632.62,000JP0.0129

115.35 €

5 5 Days 1740700037000.1123,5000.636.11,900DE0.0143

123.80 €

5 5 Days 2047850049000.163143,000141.71,600JP0.01461

126.60 €

5 5 Days 25521070063000.168152,500147.11,400JP0.01778

140.74 €

5 5 Days 30621190079000.324162,000156.61,100DE0.03140

174.43 €

5 5 Days 408014500117000.552221,8001.171900DE0.04260

Tech Support