Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008764290000
Part Number
|
---|
0008764290000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Max. inner ring width B1 (mm) | Total length B (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Thread | Customs tariff — weight (kg) | Customs tariff — item number | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
73.09 € | 1 | 5 Days | 16 | 40 | 53.2 | 9900 | 7000 | 6500 | 17 | 53.2 | 0.32 | 15.9 | M16x1,5 | 0.19 | 84821090 | KR5202-2RS |
Loading...
Bearing Ring Shape | Ball | Load Direction | Radial | Number of Bearing Ring Rows | Double Row |
---|---|---|---|---|---|
Product type | Journal roller | Outer surface designation | R=500 | Temperature resistant from(°C) | -20 |
Designator cover / seal | Lip gasket on both sides, axial sealing | Eccentric (yes / no) | No | Hexagon socket (yes / no) | Yes |
Marking cover / seal | 2RS | Can be relubricated (yes / no) | No | Lubricating nipple (yes / no) | No |
Model series | KR.. | Outer surface design | Spherical | Temperature resistant up to(°C) | 120 |
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
This page is Track rollers / double row / seal on both sides / trunnion / INA, part number 0008764290000.
You can find the detail information about specifications and dimensions on part number 0008764290000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Max. inner ring width B1(mm)
Total length B(mm)
Fatigue limit load Pu(kN)
Width C(mm)
Thread
Customs tariff — weight(kg)
Customs tariff — item number
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008442680000 |
0008443060000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Max. inner ring width B1 (mm) | Total length B (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Thread | Customs tariff — weight (kg) | Customs tariff — item number | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
70.02 € | 1 | 5 Days | 12 | 35 | 49.2 | 8700 | 7500 | 5400 | 17 | 49.2 | 0.26 | 15.9 | M12x1,5 | 0.14 | 84821010 | KR5201-2RS | |||
85.34 € | 1 | 5 Days | 20 | 52 | 63.6 | 16100 | 5000 | 11000 | 25.5 | 63.6 | 0.55 | 20.6 | M20x1,5 | 0.39 | 84821090 | KR5204-2RS |