Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008838910000
Part Number
|
---|
0008838910000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Shoulder dimension d3 (mm) | C2 (mm) | Shoulder dimension d1 (mm) | Threaded pin width across flats | Lubrication hole Ca (mm) | Width C (mm) | Width with mounting components B1 (mm) | Central length S (mm) | Model series | Shoulder dimension D1 (mm) | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
377.18 € | 1 | 5 Days | 80 | 170 | 73 | 131000 | 4550 | 87000 | 108 | 51 | 109 | 6 | 13.2 | 41 | 93.6 | 34 | GNE.. | 142.8 | 7.1 | GNE80-XL-KRR-B |
Loading...
Load Direction | Radial | Size Standard | Metric System | Product type | Radial insert ball bearing |
---|---|---|---|---|---|
Ring nut | No | Bore shape | Cylindrical | Designator cover / seal | Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip |
Method of attachment | Eccentric locking collar | Marking cover / seal | KRR | Rotation direction | Constant |
Outer surface design | Spherical | Engineering material | Steel | Customs tariff — weight per | 1 |
Customs tariff — weight unit | kg | Customs tariff — item number | 84821090 | Customs tariff — country of origin | DE |
This page is Radial insert ball bearings / single row / outer ring spherical / eccentric locking collar / INA, part number 0008838910000.
You can find the detail information about specifications and dimensions on part number 0008838910000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Shoulder dimension d3(mm)
C2(mm)
Shoulder dimension d1(mm)
Threaded pin width across flats
Lubrication hole Ca(mm)
Width C(mm)
Width with mounting components B1(mm)
Central length S(mm)
Model series
Shoulder dimension D1(mm)
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008040530000 |
0008041340000 |
0008043040000 |
0009443510000 |
0009444670000 |
0009445210000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Shoulder dimension d3 (mm) | C2 (mm) | Shoulder dimension d1 (mm) | Threaded pin width across flats | Lubrication hole Ca (mm) | Width C (mm) | Width with mounting components B1 (mm) | Central length S (mm) | Model series | Shoulder dimension D1 (mm) | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 50 | 90 | 49.2 | 37500 | 9000 | 23200 | 69 | 26.4 | 62.8 | 5 | 6.9 | 22 | 62.8 | 24.6 | GE.. | 77.3 | 0.99 | GE50-XL-KRR-B | |||
- | 1 | 5 Days | 20 | 47 | 34.1 | 12800 | 18700 | 6600 | 33 | 16.6 | 27.6 | 3 | 4 | 14 | 43.7 | 17.1 | GE.. | 37.4 | 0.19 | GE20-XL-KRR-B | |||
19.94 € | 1 | Quote | 25 | 52 | 34.9 | 14000 | 16700 | 7800 | 37.5 | 16.7 | 33.8 | 3 | 3.9 | 15 | 44.5 | 17.5 | GE.. | 42.5 | 0.246 | GE25-XL-KRR-B | |||
- | 1 | 5 Days | 40 | 90 | 41 | 47000 | 9100 | 26000 | 63 | 26 | 53.8 | 5 | 7.5 | 23 | 54.6 | 18 | GNE.. | 74.5 | 1.02 | GNE40-XL-KRR-B | |||
- | 1 | 5 Days | 50 | 110 | 49.2 | 66000 | 7300 | 38000 | 75.8 | 31 | 68.8 | 5 | 8.7 | 29 | 66.75 | 24.6 | GNE.. | 92.7 | 1.82 | GNE50-XL-KRR-B | |||
173.12 € | 1 | 5 Days | 60 | 130 | 52 | 87000 | 6100 | 52000 | 89 | 37.2 | 79.4 | 5 | 11.2 | 33 | 68 | 31 | GNE.. | 109 | 2.642 | GNE60-XL-KRR-B |