Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008072060000
Part Number
|
---|
0008072060000 |
Part Number | Related to | Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | C2 (mm) | Shoulder dimension d1 (mm) | r (min.) (mm) | Width C (mm) | Shoulder dimension D1 (mm) | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
1 | 5 Days | 15 | 35 | 14.4 | 8100 | 25500 | 3700 | 11 | 21.5 | 0.6 | 11 | 28.8 | 0.05 | 202-XL-KRR |
Loading...
Load Direction | Radial | Size Standard | Metric System | Product type | Radial insert ball bearing |
---|---|---|---|---|---|
Ring nut | No | Bore shape | Cylindrical | Designator cover / seal | Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip |
Method of attachment | Fit seat | Marking cover / seal | KRR | Rotation direction | Alternating |
Model series | 2.. | Outer surface design | Cylindrical | Engineering material | Steel |
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84821090 |
Customs tariff — country of origin | DE |
This page is Radial insert ball bearings / single row / KRR / inner ring for fit / INA, part number 0008072060000.
You can find the detail information about specifications and dimensions on part number 0008072060000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
C2(mm)
Shoulder dimension d1(mm)
r (min.)(mm)
Width C(mm)
Shoulder dimension D1(mm)
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008082530000 |
0008092250000 |
0008104010000 |
0008115210000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | C2 (mm) | Shoulder dimension d1 (mm) | r (min.) (mm) | Width C (mm) | Shoulder dimension D1 (mm) | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 | 5 Days | 17 | 40 | 18.3 | 9800 | 22300 | 4750 | 12 | 24.2 | 0.6 | 12 | 32.9 | 0.07 | 203-XL-KRR | |||
- | 1 | 5 Days | 20 | 47 | 17.7 | 12800 | 18800 | 6600 | 14 | 28.7 | 1 | 14 | 38.7 | 0.11 | 204-XL-KRR | |||
- | 1 | 5 Days | 25 | 52 | 21 | 14900 | 16700 | 7800 | 16.7 | 33.8 | 1 | 15 | 42.6 | 0.158 | 205-XL-KRR | |||
- | 1 | 5 Days | 30 | 62 | 24 | 20700 | 13800 | 11300 | 19.6 | 40.2 | 1 | 16 | 52 | 0.24 | 206-XL-KRR |