Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0838751740000
Part Number
|
---|
0838751740000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Fatigue limit load Pu (kN) | Width C (mm) | Permitted radial load, dynamic (kN) | Customs tariff — weight (kg) | Customs tariff — country of origin | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.26 € | 1 | 5 Days | 30 | 80 | 36000 | 4750 | Radial | 29500 | 1.48 | 30.2 | 27 | 0.67 | DE | LR5306-2Z-TVH-XL |
Loading...
Bearing Ring Shape | Ball | Number of Bearing Ring Rows | Double Row | Product type | Roller |
---|---|---|---|---|---|
Outer surface designation | R=500 | Temperature resistant from(°C) | -20 | Designator cover / seal | Cover on both sides |
Eccentric (yes / no) | No | Hexagon socket (yes / no) | No | Marking cover / seal | 2Z |
Can be relubricated (yes / no) | No | Lubricating nipple (yes / no) | No | Model series | LR.. |
Outer surface design | Spherical | Temperature resistant up to(°C) | 120 | Customs tariff — weight per | 1 |
Customs tariff — weight unit | kg | Customs tariff — item number | 84821090 |
This page is Track rollers / double row / with spherical housing surface and covers on both sides / INA, part number 0838751740000.
You can find the detail information about specifications and dimensions on part number 0838751740000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Basic Dynamic Load Rating(N)
Load Direction
Fatigue limit load Pu(kN)
Width C(mm)
Permitted radial load, dynamic(kN)
Customs tariff — weight(kg)
Customs tariff — country of origin
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008230580000 |
0008231390000 |
0008233330000 |
0008234650000 |
0838755570000 |
0838758320000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Fatigue limit load Pu (kN) | Width C (mm) | Permitted radial load, dynamic (kN) | Customs tariff — weight (kg) | Customs tariff — country of origin | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | - | 1 | 5 Days | 20 | 52 | - | - | - | 10700 | 0.55 | 20.6 | - | 0.23 | DE | - | ||
- | - | 1 | 5 Days | 25 | 62 | - | - | - | 13200 | 0.67 | 20.6 | - | 0.34 | DE | - | ||
- | - | 1 | 5 Days | 30 | 72 | - | - | - | 18000 | 0.93 | 23.8 | - | 0.51 | DE | - | ||
- | - | 1 | 5 Days | 35 | 82 | - | - | - | 28000 | 1.2 | 27 | - | 0.63 | DE | - | ||
106.15 € | 1 | 5 Days | 35 | 90 | 45500 | 4100 | Radial | 37000 | 1.82 | 34.9 | 27 | 0.97 | DE | LR5307-2Z-TVH-XL | |||
128.63 € | 1 | 5 Days | 40 | 100 | 53000 | 3650 | Radial | 46000 | 2.31 | 36.5 | 35.5 | 1.2 | DE | LR5308-2Z-TVH-XL |