Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008519300000
Part Number
|
---|
0008519300000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Shoulder dimension d3 (mm) | C2 (mm) | Shoulder dimension d1 (mm) | Threaded pin width across flats | Designator cover / seal | Width C (mm) | Width with mounting components B1 (mm) | Marking cover / seal | Central length S (mm) | Shoulder dimension D1 (mm) | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.20 € | 1 | 5 Days | 25 | 52 | 34.9 | 14000 | 7800 | 37.5 | 20.2 | 33.8 | 3 | Two zinc-plated, outward angled sheet steel washers in outer ring with a zinc-plated sheet steel angle ring pressed onto the inner ring | 15 | 44.5 | KLL | 17.5 | 42.5 | 0.25 | E25-XL-KLL |
Loading...
Load Direction | Radial | Size Standard | Metric System | Product type | Radial insert ball bearing |
---|---|---|---|---|---|
Ring nut | No | Bore shape | Cylindrical | Method of attachment | Eccentric locking collar |
Rotation direction | Constant | Model series | E.. | Outer surface design | Cylindrical |
Engineering material | Steel | Customs tariff — weight per | 1 | Customs tariff — weight unit | kg |
Customs tariff — item number | 84821090 | Customs tariff — country of origin | DE |
This page is Radial insert ball bearings / single row / KLL / eccentric locking collar / INA, part number 0008519300000.
You can find the detail information about specifications and dimensions on part number 0008519300000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Shoulder dimension d3(mm)
C2(mm)
Shoulder dimension d1(mm)
Threaded pin width across flats
Designator cover / seal
Width C(mm)
Width with mounting components B1(mm)
Marking cover / seal
Central length S(mm)
Shoulder dimension D1(mm)
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008518410000 |
0008520230000 |
0008522010000 |
0008523920000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Basic Load Rating Static Rating (N) | Shoulder dimension d3 (mm) | C2 (mm) | Shoulder dimension d1 (mm) | Threaded pin width across flats | Designator cover / seal | Width C (mm) | Width with mounting components B1 (mm) | Marking cover / seal | Central length S (mm) | Shoulder dimension D1 (mm) | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
29.68 € | 1 | 5 Days | 20 | 47 | 34.1 | 12800 | 6600 | 33 | 16.6 | 27.6 | 3 | Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip | 14 | 43.7 | KRR | 17.1 | 37.4 | 0.2 | E20-XL-KLL | |||
38.14 € | 1 | 5 Days | 30 | 62 | 36.5 | 19500 | 11300 | 44 | 26.6 | 40.2 | 4 | Two zinc-plated, outward angled sheet steel washers in outer ring with a zinc-plated sheet steel angle ring pressed onto the inner ring | 18 | 48.5 | KLL | 18.3 | 52 | 0.38 | E30-XL-KLL | |||
53.82 € | 1 | 5 Days | 40 | 80 | 42.9 | 34500 | 19800 | 58 | 28.1 | 52.3 | 5 | Two zinc-plated, outward angled sheet steel washers in outer ring with a zinc-plated sheet steel angle ring pressed onto the inner ring | 21 | 56.5 | KLL | 21.4 | 68.3 | 0.76 | E40-XL-KLL | |||
68.88 € | 1 | 5 Days | 50 | 90 | 49.2 | 37500 | 23200 | 69 | 26.4 | 62.8 | 5 | Two zinc-plated, outward angled sheet steel washers in outer ring with a zinc-plated sheet steel angle ring pressed onto the inner ring | 22 | 62.8 | KLL | 24.6 | 77.3 | 1 | E50-XL-KLL |