Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0824992410000
Part Number
|
---|
0824992410000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Designator cover / seal | Fatigue limit load Pu (kN) | Width C (mm) | Marking cover / seal | Can be relubricated (yes / no) | Permitted radial load, dynamic (kN) | Customs tariff — weight (kg) | Customs tariff — item number | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
43.80 € | 1 | Quote | 12 | 35 | 8800 | 8100 | Radial | 6100 | Lip gasket on both sides, axial sealing | 0.305 | 15.9 | 2RS | - | 4.8 | 0.08 | 84821090 | LR5201-2HRS-TVH-XL |
Loading...
Bearing Ring Shape | Ball | Number of Bearing Ring Rows | Double Row | Product type | Roller |
---|---|---|---|---|---|
Outer surface designation | R=500 | Temperature resistant from(°C) | -20 | Eccentric (yes / no) | No |
Hexagon socket (yes / no) | No | Lubricating nipple (yes / no) | No | Model series | LR.. |
Outer surface design | Spherical | Temperature resistant up to(°C) | 120 | Customs tariff — weight per | 1 |
Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
This page is Track rollers / double row / with spherical outside surface and seals on both sides / INA, part number 0824992410000.
You can find the detail information about specifications and dimensions on part number 0824992410000.
Configure
Basic Attributes
Can be relubricated (yes / no)
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Basic Dynamic Load Rating(N)
Load Direction
Designator cover / seal
Fatigue limit load Pu(kN)
Width C(mm)
Marking cover / seal
Permitted radial load, dynamic(kN)
Customs tariff — weight(kg)
Customs tariff — item number
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008167100000 |
0008168500000 |
0008169900000 |
0825154250000 |
0826463330000 |
0838747630000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Designator cover / seal | Fatigue limit load Pu (kN) | Width C (mm) | Marking cover / seal | Can be relubricated (yes / no) | Permitted radial load, dynamic (kN) | Customs tariff — weight (kg) | Customs tariff — item number | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.31 € | 1 | 5 Days | 10 | 28 | 4750 | 9000 | Radial | 2950 | Lip gasket on both sides, axial sealing | 0.145 | 12 | 2RS | No | - | 0.03 | 84821010 | LR5000-2RS | |||
35.68 € | 1 | 5 Days | 12 | 30 | 5100 | 8500 | Radial | 3200 | Lip gasket on both sides, axial sealing | 0.161 | 12 | 2RS | No | - | 0.03 | 84821010 | LR5001-2RS | |||
38.58 € | 1 | 5 Days | 15 | 35 | 6500 | 7000 | Radial | 4250 | Lip gasket on both sides, axial sealing | 0.217 | 13 | 2RS | No | - | 0.063 | 84821090 | LR5002-2RS | |||
45.23 € | 1 | Quote | 15 | 40 | 10800 | 7400 | Radial | 7700 | Lip gasket on both sides, axial sealing | 0.385 | 15.9 | 2HRS | No | - | 0.11 | 84821090 | LR5202-2HRS-TVH-XL | |||
51.66 € | 1 | Quote | 20 | 52 | 16900 | 5300 | Radial | 12700 | Lip gasket on both sides, axial sealing | 0.64 | 20.6 | 2HRS | No | - | 0.211 | 84821090 | LR5204-2HRS-TVH-XL | |||
87.08 € | 1 | Quote | 25 | 72 | 28000 | 4100 | Radial | 22500 | Lip gasket on both sides, axial sealing | 1.11 | 25.4 | 2HRS | No | - | 0.5 | 84821090 | LR5305-2HRS-TVH-XL |