Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0825154250000
Part Number
|
---|
0825154250000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Designator cover / seal | Fatigue limit load Pu (kN) | Width C (mm) | Marking cover / seal | Can be relubricated (yes / no) | Permitted radial load, dynamic (kN) | Customs tariff — weight (kg) | Customs tariff — item number | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.23 € | 1 | Quote | 15 | 40 | 10800 | 7400 | Radial | 7700 | Lip gasket on both sides, axial sealing | 0.385 | 15.9 | 2HRS | No | - | 0.11 | 84821090 | LR5202-2HRS-TVH-XL |
Loading...
Bearing Ring Shape | Ball | Number of Bearing Ring Rows | Double Row | Product type | Roller |
---|---|---|---|---|---|
Outer surface designation | R=500 | Temperature resistant from(°C) | -20 | Eccentric (yes / no) | No |
Hexagon socket (yes / no) | No | Lubricating nipple (yes / no) | No | Model series | LR.. |
Outer surface design | Spherical | Temperature resistant up to(°C) | 120 | Customs tariff — weight per | 1 |
Customs tariff — weight unit | kg | Customs tariff — country of origin | DE |
This page is Track rollers / double row / with spherical outside surface and seals on both sides / INA, part number 0825154250000.
You can find the detail information about specifications and dimensions on part number 0825154250000.
Configure
Basic Attributes
Permitted radial load, dynamic(kN)
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Basic Dynamic Load Rating(N)
Load Direction
Designator cover / seal
Fatigue limit load Pu(kN)
Width C(mm)
Marking cover / seal
Can be relubricated (yes / no)
Customs tariff — weight(kg)
Customs tariff — item number
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008167100000 |
0008168500000 |
0008169900000 |
0826463330000 |
0838747630000 |
0838750260000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Load Direction | Basic Load Rating Static Rating (N) | Designator cover / seal | Fatigue limit load Pu (kN) | Width C (mm) | Marking cover / seal | Can be relubricated (yes / no) | Permitted radial load, dynamic (kN) | Customs tariff — weight (kg) | Customs tariff — item number | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
34.31 € | 1 | 5 Days | 10 | 28 | 4750 | 9000 | Radial | 2950 | Lip gasket on both sides, axial sealing | 0.145 | 12 | 2RS | No | - | 0.03 | 84821010 | LR5000-2RS | |||
35.68 € | 1 | 5 Days | 12 | 30 | 5100 | 8500 | Radial | 3200 | Lip gasket on both sides, axial sealing | 0.161 | 12 | 2RS | No | - | 0.03 | 84821010 | LR5001-2RS | |||
38.58 € | 1 | 5 Days | 15 | 35 | 6500 | 7000 | Radial | 4250 | Lip gasket on both sides, axial sealing | 0.217 | 13 | 2RS | No | - | 0.063 | 84821090 | LR5002-2RS | |||
51.66 € | 1 | Quote | 20 | 52 | 16900 | 5300 | Radial | 12700 | Lip gasket on both sides, axial sealing | 0.64 | 20.6 | 2HRS | No | - | 0.211 | 84821090 | LR5204-2HRS-TVH-XL | |||
87.08 € | 1 | Quote | 25 | 72 | 28000 | 4100 | Radial | 22500 | Lip gasket on both sides, axial sealing | 1.11 | 25.4 | 2HRS | No | - | 0.5 | 84821090 | LR5305-2HRS-TVH-XL | |||
95.45 € | 1 | Quote | 30 | 80 | 36000 | 3450 | Radial | 29500 | Lip gasket on both sides, axial sealing | 1.48 | 30.2 | 2HRS | No | - | 0.67 | 84821090 | LR5306-2HRS-TVH-XL |