Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0009034850000
Part Number
|
---|
0009034850000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Max. inner ring width B1 (mm) | Total length B (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
39.62 € | 1 | 5 Days | 16 | 40 | 23.8 | 7000 | 8500 | 3450 | 14 | 23.8 | 0.17 | 11 | 0.08 | ZL202-DRS |
Loading...
Bearing Ring Shape | Ball | Load Direction | Radial | Number of Bearing Ring Rows | Single Row |
---|---|---|---|---|---|
Product type | Journal roller | Outer surface designation | R=500 | Temperature resistant from(°C) | -20 |
Designator cover / seal | Lip gasket on the journal side | Eccentric (yes / no) | No | Hexagon socket (yes / no) | No |
Marking cover / seal | DRS | Can be relubricated (yes / no) | Yes | Lubricating nipple (yes / no) | No |
Model series | ZL.. | Outer surface design | Spherical | Temperature resistant up to(°C) | 120 |
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84821090 |
Customs tariff — country of origin | DE |
This page is Track rollers / single row / seal on one side / trunnion / INA, part number 0009034850000.
You can find the detail information about specifications and dimensions on part number 0009034850000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
Max. inner ring width B1(mm)
Total length B(mm)
Fatigue limit load Pu(kN)
Width C(mm)
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0009037010000 |
0009037790000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Max. inner ring width B1 (mm) | Total length B (mm) | Fatigue limit load Pu (kN) | Width C (mm) | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
47.52 € | 1 | 5 Days | 20 | 52 | 30.7 | 11300 | 6000 | 5900 | 17 | 30.7 | 0.295 | 14 | 0.17 | ZL204-DRS | |||
55.12 € | 1 | 5 Days | 25 | 62 | 33.8 | 13300 | 5500 | 7300 | 18 | 33.8 | 0.36 | 15 | 0.25 | ZL205-DRS |