Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0008529530000
Part Number
|
---|
0008529530000 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | C2 (mm) | Drive slot width (mm) | Drive slot length (mm) | Shoulder dimension d1 (mm) | Lubrication hole Ca (mm) | Width C (mm) | Central length S (mm) | Shoulder dimension D1 (mm) | Customs tariff — weight (kg) | Product code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
50.63 € | 1 | Quote | 40 | 80 | 42.9 | 34500 | 10300 | 19800 | 23.5 | 7 | 9 | 52.3 | 6.4 | 21 | 15.9 | 68.3 | 0.56 | GLE40-XL-KRR-B |
Loading...
Load Direction | Radial | Size Standard | Metric System | Product type | Radial insert ball bearing |
---|---|---|---|---|---|
Ring nut | No | Bore shape | Cylindrical | Designator cover / seal | Two zinc-plated sheet steel washers angled outwards with NBR component between and radially preloaded sealing lip |
Method of attachment | Drive slot | Marking cover / seal | KRR | Rotation direction | Alternating |
Model series | GLE.. | Outer surface design | Spherical | Engineering material | Steel |
Customs tariff — weight per | 1 | Customs tariff — weight unit | kg | Customs tariff — item number | 84821090 |
Customs tariff — country of origin | DE |
This page is Radial insert ball bearings / single row / outer ring spherical / drive slot / INA, part number 0008529530000.
You can find the detail information about specifications and dimensions on part number 0008529530000.
Configure
Basic Attributes
Type
Inner Diameter d(φ)
Outer Diameter D(φ)
Width B (or T)(mm)
Basic Dynamic Load Rating(N)
C2(mm)
Drive slot width(mm)
Drive slot length(mm)
Shoulder dimension d1(mm)
Lubrication hole Ca(mm)
Width C(mm)
Central length S(mm)
Shoulder dimension D1(mm)
Customs tariff — weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0008527400000 |
0008527910000 |
0008528560000 |
0008529020000 |
0008530110000 |
0008530700000 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Inner Diameter d (φ) | Outer Diameter D (φ) | Width B (or T) (mm) | Basic Dynamic Load Rating (N) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | C2 (mm) | Drive slot width (mm) | Drive slot length (mm) | Shoulder dimension d1 (mm) | Lubrication hole Ca (mm) | Width C (mm) | Central length S (mm) | Shoulder dimension D1 (mm) | Customs tariff — weight (kg) | Product code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
31.25 € | 1 | 5 Days | 20 | 47 | 34.1 | 13600 | 18700 | 6600 | 16.6 | 7 | 7 | 27.6 | 4 | 14 | 15.6 | 37.4 | 0.15 | GLE20-XL-KRR-B | |||
31.58 € | 1 | 5 Days | 25 | 52 | 34.9 | 14900 | 16700 | 7800 | 16.7 | 7 | 8 | 33.8 | 3.9 | 15 | 14.7 | 42.5 | 0.19 | GLE25-XL-KRR-B | |||
37.23 € | 1 | 5 Days | 30 | 62 | 36.5 | 19500 | 13800 | 11300 | 20.7 | 7 | 8 | 40.2 | 4.7 | 18 | 14.5 | 52 | 0.3 | GLE30-XL-KRR-B | |||
- | 1 | 5 Days | 35 | 72 | 37.7 | 25500 | 11700 | 15300 | 22.5 | 7 | 8 | 46.8 | 5.6 | 19 | 15.7 | 60.3 | 0.42 | GLE35-XL-KRR-B | |||
- | 1 | 5 Days | 45 | 85 | 42.9 | 32500 | 9600 | 20400 | 26.4 | 7 | 9 | 57.9 | 6.4 | 22 | 17.4 | 72.3 | 0.64 | GLE45-XL-KRR-B | |||
- | 1 | 5 Days | 50 | 90 | 49.2 | 37500 | 9000 | 23200 | 26.4 | 7 | 10 | 62.8 | 6.9 | 22 | 19 | 77.3 | 0.75 | GLE50-XL-KRR-B |