GLYCODUR Strip Requiring Maintenance GLYCODUR A

GLYCODUR Strip Requiring Maintenance GLYCODUR A
[Specifications]
・Engineering material: Steel
・Coating: POM lubricating pockets
・Length(mm): 500
・Width B(mm): 200, 225, 250

Strip Requiring Maintenance GLYCODUR A.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
F20834181
F32023181
F32025181
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
Customs tariff — weight
(kg)
Customs tariff — weight per Width B
(mm)
Effective strip width B1
(mm)
Height H
(mm)
1 5 Days 0.57312001821
1 5 Days 1141002502321.5
1 5 Days 1901002252071.5

Loading...

  1. 1

Basic information

Design Strip material Manufacturer color Silver/blue Customs tariff — weight unit kg
Customs tariff — item number 84833080 Temperature range from/to(°C) -40 to +110 (short term up to +130) Flange yes/no No
Coating POM lubricating pockets Model series PLG Length(mm) 500
Customs tariff — country of origin DE Engineering material Steel Maintenance required Yes

Tech Support