Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3178525
Maximum flow rate(l/min) | 75 | Spool position | Not monitored | Screw-in bore | M 22x1.5 _ 10120 |
---|---|---|---|---|---|
Valve type | Directional poppet valve | Version | Screw-in valve | Customs tariff weight(kg) | 0.37 |
Customs tariff weight unit | kg | Voltage (V/Hz) | DC 24 V | Actuation type | Pilot-controlled |
Spring return | With spring return | Home position | Normally open | Main connections | 2 |
Ambient temperature range | -20°C to +60 °C | Spool symbol | Y | Maximum operating pressure(bar) | 350 |
Electrical connection | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) | Actuation | Electrical | Type | WSM10120Y |
Hydraulic fluid temperature range | -20°C to +100°C | Auxiliary actuation device | Without auxiliary actuation device | Leakage | Free from leakage oil (max. 5 drops/min at nominal pressure) |
Customs tariff item number | 84812010 | Customs tariff weight per | 1 | Throttle insert diameter(mm) | None |
Customs tariff country of origin | DE | Sealing material | NBR |
This page is HYDAC Directional Poppet Valve WSM10120Y, part number 3178525.
You can find the detail information about specifications and dimensions on part number 3178525.