Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
3055301 |
3055305 |
3055969 |
3055971 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Customs tariff weight (kg) | Voltage (V/Hz) | Electrical connection | Auxiliary actuation device | |
---|---|---|---|---|---|---|---|---|
187.69 € | 1 | 5 Days | 0.2 | Without coil | None | Without auxiliary actuation device | ||
215.38 € | 1 | 5 Days | 0.175 | Without coil | None | With concealed manual override | ||
315.38 € | 1 | 5 Days | 0.36 | Alternating current voltage 230 V 50/60 Hz | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) | Without auxiliary actuation device | ||
260.00 € | 1 | 5 Days | 0.362 | DC 24 V | With component plug according to DIN EN 175301-803, without plug-in connector (ordered separately) | Without auxiliary actuation device |
Loading...
Maximum flow rate(l/min) | 19 | Spool position | Not monitored | Screw-in bore | M 20x1.5 _ 06020 |
---|---|---|---|---|---|
Valve type | Directional poppet valve | Version | Screw-in valve | Customs tariff weight unit | kg |
Actuation type | Direct-operated | Spring return | With spring return | Home position | Normally closed |
Main connections | 2 | Ambient temperature range | -30 °C to +100°C | Spool symbol | W |
Maximum operating pressure(bar) | 250 | Actuation | Electrical | Type | WSM06020W |
Hydraulic fluid temperature range | -30 °C to +100°C | Leakage | Free from leakage oil | Customs tariff item number | 84812010 |
Customs tariff weight per | 1 | Throttle insert diameter(mm) | None | Customs tariff country of origin | DE |
Sealing material | NBR |