Angular contact ball bearings / double row / open / SKF (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3204 ATN9/C3

Part Number
3204 ATN9/C3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Rolling Element Material Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm Pressure point a
(mm)
Bearing clearance identifier Cage material Bearing clearance designator r1 (min.)
(mm)

35.69 €

1 5 Days 204720.614000-12000200000.14627.70.51Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0440.914,00028C3ResinRadial clearance larger than normal1

Loading...

  1. 1

Basic information

Bearing Ring Shape Angular Contact Ball (Double Row) Number of Bearing Ring Rows Double Row Size Standard Metric System
Ring nut No Pressure angle alpha °(°) 30 Customs tariff — weight per 1
Bore shape Cylindrical Customs tariff — weight unit kg Designator cover / seal No cover or gasket
Customs tariff — item number 84821090 Marking cover / seal None Customs tariff — country of origin DE
Engineering material Steel Configuration O configuration Installation in sets (yes / no) No
Preloading No Number of bearings 1

This page is Angular contact ball bearings / double row / open / SKF, part number 3204 ATN9/C3.
You can find the detail information about specifications and dimensions on part number 3204 ATN9/C3.

Variation of this product

Part Number
3201 ATN9
3203 ATN9
3203 ATN9/C3
3205 A/C3
3205 ATN9
3205 ATN9/C3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
I.D. D
(φ)
Outer Diameter D
(φ)
Width B
(mm)
Maximum Allowable Rotational Speed
(1/min)
Rolling Element Material Basic Load Rating Static Rating
(N)
Basic Load Rating Dynamic Rating (Ca)
(N)
Customs tariff — weight
(kg)
Shoulder dimension d1
(mm)
Fatigue limit load Pu
(kN)
Cage designation Model series Bore code Shoulder dimension D1
(mm)
Reference speed rpm Pressure point a
(mm)
Bearing clearance identifier Cage material Bearing clearance designator r1 (min.)
(mm)

28.35 €

1 5 Days 123215.922000-5600101000.05817.20.24Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0127.720,00019CNResinNormal radial clearance0.6

29.92 €

1 5 Days 174017.516000-8800143000.123.30.365Glass fiber-reinforced cage made of polyamide 66, ball-guided32..033515,00023CNResinNormal radial clearance0.6

30.09 €

1 5 Days 174017.516000-8800143000.09523.30.365Glass fiber-reinforced cage made of polyamide 66, ball-guided32..033515,00023C3ResinRadial clearance larger than normal0.6

51.72 €

1 5 Days 255220.612000-14300216000.17232.70.6Steel open on one side, ball-guided32..0545.912,00030C3Sheet steelRadial clearance larger than normal1

37.17 €

1 5 Days 255220.612000-14300216000.1732.70.6Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0545.912,00030CNResinNormal radial clearance1

35.85 €

1 5 Days 255220.612000-14300216000.16932.70.6Glass fiber-reinforced cage made of polyamide 66, ball-guided32..0545.912,00030C3ResinRadial clearance larger than normal1

Tech Support