Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3204 A-2RS1/MT33
Part Number
|
---|
3204 A-2RS1/MT33 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Pressure point a (mm) | Bearing clearance identifier | Cage material | Bearing clearance designator | r1 (min.) (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
49.92 € | 1 | 5 Days | 20 | 47 | 20.6 | 10000 | 12000 | 20000 | 0.16 | 27.7 | 84821090 | 0.51 | Steel open on one side, ball-guided | 32.. | 04 | 40.9 | 28 | CN | Sheet steel | Normal radial clearance | 1 |
Loading...
Bearing Ring Shape | Angular Contact Ball (Double Row) | Number of Bearing Ring Rows | Double Row | Size Standard | Metric System |
---|---|---|---|---|---|
Rolling Element Material | Steel | Ring nut | No | Pressure angle alpha °(°) | 30 |
Customs tariff — weight per | 1 | Bore shape | Cylindrical | Customs tariff — weight unit | kg |
Designator cover / seal | Sheet steel-reinforced contact gasket on both sides, NBR | Marking cover / seal | 2RS1 | Customs tariff — country of origin | DE |
Engineering material | Steel | Configuration | O configuration | Installation in sets (yes / no) | No |
Preloading | No | Number of bearings | 1 |
This page is Angular contact ball bearings / double row / with sealing on both sides / SKF, part number 3204 A-2RS1/MT33.
You can find the detail information about specifications and dimensions on part number 3204 A-2RS1/MT33.
Configure
Basic Attributes
Type
I.D. D(φ)
Outer Diameter D(φ)
Width B(mm)
Customs tariff — weight(kg)
Shoulder dimension d1(mm)
Customs tariff — item number
Fatigue limit load Pu(kN)
Cage designation
Model series
Bore code
Shoulder dimension D1(mm)
Pressure point a(mm)
Bearing clearance identifier
Cage material
Bearing clearance designator
r1 (min.)(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3202 A-2RS1TN9/MT33 |
3203 A-2RS1TN9/C3MT33 |
3203 A-2RS1TN9/MT33 |
3204 A-2RS1TN9/MT33 |
3205 A-2RS1/MT33 |
3205 A-2RS1TN9/MT33 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. D (φ) | Outer Diameter D (φ) | Width B (mm) | Maximum Allowable Rotational Speed (1/min) | Basic Load Rating Static Rating (N) | Basic Load Rating Dynamic Rating (Ca) (N) | Customs tariff — weight (kg) | Shoulder dimension d1 (mm) | Customs tariff — item number | Fatigue limit load Pu (kN) | Cage designation | Model series | Bore code | Shoulder dimension D1 (mm) | Pressure point a (mm) | Bearing clearance identifier | Cage material | Bearing clearance designator | r1 (min.) (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.74 € | 1 | Quote | 15 | 35 | 15.9 | 14000 | 9300 | 15100 | 0.064 | 20.2 | 84821090 | 0.285 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 02 | 30.7 | 21 | CN | Resin | Normal radial clearance | 0.6 | ||
33.94 € | 1 | Quote | 17 | 40 | 17.5 | 12000 | 8800 | 14300 | 0.1 | 23.3 | 84821090 | 0.365 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 03 | 35 | 23 | C3 | Resin | Radial clearance larger than normal | 0.6 | ||
34.72 € | 1 | Quote | 17 | 40 | 17.5 | 12000 | 8800 | 14300 | 0.1 | 23.3 | 84821090 | 0.365 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 03 | 35 | 23 | CN | Resin | Normal radial clearance | 0.6 | ||
42.12 € | 1 | Quote | 20 | 47 | 20.6 | 10000 | 12000 | 20000 | 0.152 | 27.7 | 84821090 | 0.51 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 04 | 40.9 | 28 | CN | Resin | Normal radial clearance | 1 | ||
54.55 € | 1 | 5 Days | 25 | 52 | 20.6 | 8500 | 14300 | 21600 | 0.181 | 32.7 | 84821090 | 0.6 | Steel open on one side, ball-guided | 32.. | 05 | 45.9 | 30 | CN | Sheet steel | Normal radial clearance | 1 | ||
44.40 € | 1 | Quote | 25 | 52 | 20.6 | 8500 | 14300 | 21600 | 0.17 | 32.7 | 84821090 | 0.6 | Glass fiber-reinforced cage made of polyamide 66, ball-guided | 32.. | 05 | 45.9 | 30 | CN | Resin | Normal radial clearance | 1 |