PARKER RED Cone Reducer With Taper (RED16/10SCF)

PARKER RED Cone Reducer With Taper RED16/10SCF

Product Details:

Manufacturer part number: RED16/10SCF

Brand: PARKER HANNIFIN

Price: 26.57

Delivery time: 5 Days


Technical Data:

Pipe outside diameter D1: 16

S2: 30 mm

PN bar: 630

Customs tariff weight: 0.155 kg

Scope of delivery: Complete, with nut and ring


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RED16/10SCF

Part Number
RED16/10SCF
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
PN bar Customs tariff weight
(kg)
Scope of delivery S1 L2 L3 L1 D3 Model series D2 S3 Customs tariff country of origin

26.57 €

1 5 Days 16306300.155Complete, with nut and ring2231.548397S1022DE

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code RED Surface Cr(VI)-free
Customs tariff item number 73079290 Engineering material Steel Customs tariff weight per 1

This page is PARKER RED Cone Reducer With Taper, part number RED16/10SCF.
You can find the detail information about specifications and dimensions on part number RED16/10SCF.

Variation of this product

Part Number
RED10/06LCF
RED10/06SCF
RED10/06ZLCF
RED16/12SCF
RED16/12ZSCF
RED18/08LCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Pipe outside diameter D1 S2
(mm)
PN bar Customs tariff weight
(kg)
Scope of delivery S1 L2 L3 L1 D3 Model series D2 S3 Customs tariff country of origin

15.62 €

1 5 Days 10195000.052Complete, with nut and ring142540324L614PL

21.80 €

1 5 Days 10228000.077Complete, with nut and ring1727.54234.54S617DE

19.75 €

1 5 Days 10195000.049EO-2 complete fitting including nut and ring142540324L614PL

27.28 €

1 5 Days 16306300.156Complete, with nut and ring2231.548398S1224PL

33.74 €

1 5 Days 16306300.168EO-2 complete fitting including nut and ring2231.548398S1224PL

24.14 €

1 5 Days 18324000.133Complete, with nut and ring242843356L817DE

Tech Support