Parker GE-R (KEG) Male Stud Connector (GE22LR3/4KEGCFX)

Parker GE-R (KEG) Male Stud Connector GE22LR3/4KEGCFX

Product Details:

Manufacturer part number: GE22LR3/4KEGCFX

Brand: PARKER HANNIFIN

Price: 34.42

Delivery time: 5 Days


Technical Data:

S2: 36 mm

PN bar: 160

Customs tariff weight: 0.109 kg

External pipe diameter D1: 22

L4: 46


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GE22LR3/4KEGCFX

Part Number
GE22LR3/4KEGCFX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 T Customs tariff country of origin

34.42 €

1 5 Days 361600.1092246Body only without nut, ring, seals or other parts3229.5163717R 3/4 tap.DE

Loading...

  1. 1

Basic information

Customs tariff weight unit kg Order code GE-R(KEG) Surface Cr(VI)-free
Model series L Customs tariff item number 73079910 Engineering material Steel
Customs tariff weight per 1

This page is Parker GE-R (KEG) Male Stud Connector, part number GE22LR3/4KEGCFX.
You can find the detail information about specifications and dimensions on part number GE22LR3/4KEGCFX.

Variation of this product

Part Number
GE15LR1/2KEGCF
GE15LR1/2KEGCFX
GE15LR3/8KEGCF
GE18LR1/2KEGCF
GE22LR3/4KEGCF
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
S2
(mm)
PN bar Customs tariff weight
(kg)
External pipe diameter D1 L4 Scope of delivery S1 L2 L3 L1 D3 T Customs tariff country of origin

32.42 €

1 5 Days 273150.1071540Complete, with nut and ring2425143211R 1/2 tap.PL

26.97 €

1 5 Days 273150.0591540Body only without nut, ring, seals or other parts2425143211R 1/2 tap.PL

39.11 €

1 5 Days 273150.1021538Complete, with nut and ring242312309R 3/8 tap.DE

37.52 €

1 5 Days 323150.1381842Complete, with nut and ring2725.5143314R 1/2 tap.DE

42.15 €

1 5 Days 361600.1982246Complete, with nut and ring3229.5163717R 3/4 tap.DE

Tech Support