Manufacturer part number: GZR22/15LCF
Brand: PARKER HANNIFIN
Price: 85.69 €
Delivery time: 5 Days
S2: 27 mm
PN bar: 250
Customs tariff weight: 0.222 kg
External pipe diameter D1: 22
S1: 36
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GZR22/15LCF
Part Number
|
---|
GZR22/15LCF |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | T2 | L2 | L1 | D3 | Model series | D2 | T1 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
85.69 € | 1 | 5 Days | 27 | 250 | 0.222 | 22 | 36 | M 22×1.5 | 43.5 | 42 | 10 | L | 15 | M 30×2.0 |
Loading...
Customs tariff weight unit | kg | Scope of delivery | Includes all single parts | Order code | GZR |
---|---|---|---|---|---|
Surface | Cr(VI)-free | Customs tariff item number | 73079290 | Engineering material | Steel |
Customs tariff weight per | 1 | Customs tariff country of origin | DE |
This page is Parker GZR Swivel Reducer, part number GZR22/15LCF.
You can find the detail information about specifications and dimensions on part number GZR22/15LCF.
Part Number |
---|
GZR12/10SCF |
GZR15/10LCF |
GZR15/12LCF |
GZR22/18LCF |
GZR25/20SCF |
GZR28/15LCF |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | S2 (mm) | PN bar | Customs tariff weight (kg) | External pipe diameter D1 | S1 | T2 | L2 | L1 | D3 | Model series | D2 | T1 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
66.23 € | 1 | 5 Days | 22 | 630 | 0.088 | 12 | 24 | M 18×1.5 | 38 | 36 | 6 | S | 10 | M 20×1.5 | ||
67.12 € | 1 | 5 Days | 19 | 400 | 0.106 | 15 | 27 | M 16×1.5 | 38 | 38 | 6 | L | 10 | M 22×1.5 | ||
60.35 € | 1 | 5 Days | 22 | 400 | 0.112 | 15 | 27 | M 18×1.5 | 38 | 38 | 8 | L | 12 | M 22×1.5 | ||
77.28 € | 1 | 5 Days | 32 | 250 | 0.23 | 22 | 36 | M 26×1.5 | 44 | 42 | 13 | L | 18 | M 30×2.0 | ||
86.42 € | 1 | 5 Days | 36 | 420 | 0.406 | 25 | 46 | M 30×2.0 | 51.5 | 46 | 14 | S | 20 | M 36×2.0 | ||
105.91 € | 1 | 5 Days | 27 | 250 | 0.291 | 28 | 41 | M 22×1.5 | 47.5 | 46 | 10 | L | 15 | M 36×2.0 |