Linear ball bearing and housing units / KGBAO..-PP-AS, open design, sealed, greased, relubrication facility, corrosion-resistant design possible

Linear ball bearing and housing units / KGBAO..-PP-AS, open design, sealed, greased, relubrication facility, corrosion-resistant design possible
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100

Open design, sealed, greased, with relubrication facility; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGBAO12-PP-AS
KGBAO16-PP-AS
KGBAO25-PP-AS
KGBAO30-PP-AS
KGBAO40-PP-AS
KGBAO50-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

109.88 €

1 Available 4 Days 12324265
-

114.20 €

1 Available 4 Days 163650100
-

152.95 €

1 Available 4 Days 255874350

172.15 €

1 Available 4 Days 306884530
-

230.33 €

1 Available 4 Days 40801081070

264.73 €

1 17 Days 501001301650

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support