Linear ball bearing and housing units / KGBS..-PP-AS, adjustable, sealed, greased, relubrication facility, corrosion-resistant design possible

Linear ball bearing and housing units / KGBS..-PP-AS, adjustable, sealed, greased, relubrication facility, corrosion-resistant design possible
  • Volume Discount
[Specifications]
・Diameter of Inscribed Circle dr(mm): 12~50
・Overall Length L(mm): 32~100
・B(mm): 52~135

Adjustable, sealed, greased, with relubrication facility; corrosion-resistant design possible.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KGBS12-PP-AS
KGBS16-PP-AS
KGBS20-PP-AS
KGBS25-PP-AS
KGBS30-PP-AS
KGBS40-PP-AS
KGBS50-PP-AS
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Diameter of Inscribed Circle dr
(mm)
Overall Length L
(mm)
B
(mm)
Mass
(g)

83.37 €

1 Available 4 Days 123252101

83.60 €

1 Available 4 Days 163656140

84.57 €

1 Available 4 Days 204570300

107.12 €

1 Available 4 Days 255880580

124.75 €

1 Available 4 Days 306888900

171.53 €

1 Available 4 Days 40801081430

257.30 €

1 Available 4 Days 501001352780

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available

Tech Support