Linear guideway carriages / stainless steel / precision class selectable / four-row / KWVE (KWVE15-B-V1-G4)

Linear guideway carriages / stainless steel / precision class selectable / four-row / KWVE KWVE15-B-V1-G4
  • Volume Discount

Product Details:

Manufacturer part number: KWVE15-B-V1-G4

Brand: INA

Price: 100.47

Delivery time: 4 Days


Technical Data:

Rail Width: 47 mm

Mounting Height H: 24 mm

Basic Load Rating: Dynamic Load: 7200 N

Basic Load Rating: Static Load: 14500 N

Length L: 61.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

KWVE15-B-V1-G4

Part Number
KWVE15-B-V1-G4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

100.47 €

1 Available 4 Days 472472001450061.2G4V10.199

Loading...

  1. 1

Basic information

RoHS Certificate Available REACH Certificate Available Customs tariff weight unit kg

This page is Linear guideway carriages / stainless steel / precision class selectable / four-row / KWVE, part number KWVE15-B-V1-G4.
You can find the detail information about specifications and dimensions on part number KWVE15-B-V1-G4.

Variation of this product

Part Number
KWVE15-B-V0-G4
KWVE15-B-V1-G1
KWVE15-B-V1-G2
KWVE15-B-V2-G1
KWVE15-B-V2-G2
KWVE15-B-V2-G3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Rail Width
(mm)
Mounting Height H
(mm)
Basic Load Rating: Dynamic Load
(N)
Basic Load Rating: Static Load
(N)
Length L
(mm)
Preload class Accuracy class Customs tariff weight

100.47 €

1 Available 4 Days 472472001450061.2G4V00.199

115.92 €

1 Available 4 Days 472472001450061.2G1V10.199

111.32 €

1 Available 4 Days 472472001450061.2G2V10.199

115.92 €

1 Available 4 Days 472472001450061.2G1V20.199

111.32 €

1 Available 4 Days 472472001450061.2G2V20.199

105.53 €

1 Available 4 Days 472472001450061.2G3V20.199

Tech Support