Linear guideway carriages / high, long carriage / stainless steel / recirculating roller / RWU35-E-HL-RROC

Linear guideway carriages / high, long carriage / stainless steel / recirculating roller / RWU35-E-HL-RROC
[Specifications]
・Rail Width(mm): 70
・Mounting Height H(mm): 55
・Length L(mm): 148.7
・Preload class: G2

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

RWU35-E-HL-RROC-V3-G2

Part Number
RWU35-E-HL-RROC-V3-G2
Part NumberMinimum order quantityVolume Discount
Standard
Shipping Days
?
1 4 Days

Loading...

  1. 1

Basic information

Rail Width(mm) 70 Mounting Height H(mm) 55 Basic Load Rating: Dynamic Load(N) 70000
Basic Load Rating: Static Load(N) 175000 Length L(mm) 148.7 Preload class G2
Accuracy class V3 RoHS Certificate Available REACH Certificate Available
Customs tariff weight 2.14 Customs tariff weight unit kg

This page is Linear guideway carriages / high, long carriage / stainless steel / recirculating roller / RWU35-E-HL-RROC, part number RWU35-E-HL-RROC-V3-G2.
You can find the detail information about specifications and dimensions on part number RWU35-E-HL-RROC-V3-G2.

Tech Support