Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RWU45-E-L-RROC-V3-G2
Rail Width(mm) | 120 | Mounting Height H(mm) | 60 | Basic Load Rating: Dynamic Load(N) | 114000 |
---|---|---|---|---|---|
Basic Load Rating: Static Load(N) | 285000 | Length L(mm) | 178.3 | Preload class | G2 |
Accuracy class | V3 | RoHS Certificate | Available | REACH Certificate | Available |
Customs tariff weight | 4.05 | Customs tariff weight unit | kg |
This page is Linear guideway carriages / long carriage / recirculating roller system / precision class selectable / RWU45-E-L-RROC, part number RWU45-E-L-RROC-V3-G2.
You can find the detail information about specifications and dimensions on part number RWU45-E-L-RROC-V3-G2.