Manufacturer part number: BS2-2220-2RS5K/VT143
Brand: SKF
Price: 452.52 €
Delivery time: 17 Days
I.D. d: 100 mm
O.D. D: 180 mm
Width B: 55 mm
Weight: 5650.0 g
temperature range in °C, from: -40 °C
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS2-2220-2RS5K/VT143
Part Number
|
---|
BS2-2220-2RS5K/VT143 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | bearing clearance | sealing | seal material | GTIN/EAN | series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
452.52 € | 1 | 17 Days | 100 | 180 | 55 | 5650.0 | -40 °C | 150°C | - | 2RS5 | HNBR | 7316576883019 | BS2-22 |
Loading...
cage material | steel | Customs tariff number | 84823000 |
---|
This page is Spherical Roller Bearing Explorer, Sealed, part number BS2-2220-2RS5K/VT143.
You can find the detail information about specifications and dimensions on part number BS2-2220-2RS5K/VT143.
Configure
Part Number |
---|
23024-2RS5/VT143B |
23024-2RS5W/C4GEM9 |
23024-2RS5W/GEM9 |
23026-2CS5/VT143 |
24015-2RS5/VT143C |
BS2-2309-2RS/VT143 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | I.D. d (mm) | O.D. D (mm) | Width B (mm) | Weight (g) | temperature range in °C, from | temperature range in °C, up to | bearing clearance | sealing | seal material | GTIN/EAN | series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
598.22 € | 1 | 17 Days | 120 | 180 | 46 | 3933.0 | -20 °C | 150 °C | CN | 2RS5 | HNBR | 7316576833250 | 230... | ||
598.22 € | 1 | 17 Days | 120 | 180 | 46 | 4000.0 | -20 °C | 150 °C | C4 | 2RS5 | HNBR | 7316576876196 | 230... | ||
598.22 € | 1 | 17 Days | 120 | 180 | 46 | 3973.0 | -20 °C | 150 °C | CN | 2RS5 | HNBR | - | 230... | ||
758.30 € | 1 | 17 Days | 130 | 200 | 52 | 5830.0 | -20 °C | 150 °C | CN | 2CS5 | HNBR | 7316573402985 | 230... | ||
512.60 € | 1 | 17 Days | 75 | 115 | 40 | 1431.0 | -20 °C | 150 °C | CN | 2RS5 | HNBR | 7316576193255 | 240… | ||
172.27 € | 1 | 17 Days | 45 | 100 | 42 | 1580.0 | -20 °C | 100 °C | CN | 2RS | NBR | 7316576193293 | BS2-23 |