Manufacturer part number: H 310
Brand: SKF
Price: 22.82 €
Delivery time: 17 Days
Internal diameter: 45 mm
Outer diameter: 70 mm
Weight: 281.0 g
internal diameter in mm: 45
external diameter in mm: 70
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
H 310
Part Number
|
---|
H 310 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Weight (g) | internal diameter in mm | external diameter in mm | length in mm | GTIN/EAN | thread size | series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
22.82 € | 1 | 17 Days | 45 | 70 | 281.0 | 45 | 70 | 42 | 7316577008503 | M50x1.5 | H |
Loading...
Customs tariff number | 84829900 |
---|
This page is Clamping Sleeve, part number H 310.
You can find the detail information about specifications and dimensions on part number H 310.
Part Number |
---|
H 208 |
H 209 |
H 210 |
H 311 |
H 312 |
H 3120 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Weight (g) | internal diameter in mm | external diameter in mm | length in mm | GTIN/EAN | thread size | series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
20.53 € | 1 | 17 Days | 35 | 58 | 156.0 | 35 | 58 | 31 | 7316577008336 | M40x1.5 | H | ||
21.13 € | 1 | 17 Days | 40 | 65 | 201.0 | 40 | 65 | 33 | 7316577008343 | M45x1.5 | H | ||
21.75 € | 1 | 17 Days | 45 | 70 | 250.0 | 45 | 70 | 35 | 7316577008350 | M50x1.5 | H | ||
23.48 € | 1 | 17 Days | 50 | 75 | 320.0 | 50 | 75 | 45 | 7316577008510 | M55x2 | H | ||
29.52 € | 1 | 17 Days | 55 | 80 | 360.0 | 55 | 80 | 47 | 7316577008527 | M60x2 | H | ||
148.82 € | 1 | 17 Days | 90 | 130 | 1700.0 | 90 | 130 | 76 | 7316577008992 | M100x2 | H |