Manufacturer part number: AHX 2310
Brand: SKF
Price: 91.08 €
Delivery time: 17 Days
Internal diameter: 45 mm
Outer diameter: 50 mm
Weight: 202.0 g
internal diameter in mm: 45
external diameter in mm: 50
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AHX 2310
Part Number
|
---|
AHX 2310 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Internal diameter (mm) | Outer diameter (mm) | Weight (g) | internal diameter in mm | external diameter in mm | length in mm | GTIN/EAN | thread size | series | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
91.08 € | 1 | 17 Days | 45 | 50 | 202.0 | 45 | 50 | 50 | 7316577013248 | M55x2 | AHX... |
Loading...
Customs tariff number | 84829900 |
---|
This page is Withdrawal Sleeve, AHX, part number AHX 2310.
You can find the detail information about specifications and dimensions on part number AHX 2310.
Part Number |
---|
AHX 2311 |
AHX 2312 |
AHX 2315 G |
AHX 2316 |
AHX 2317 |
AHX 2318 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Internal diameter (mm) | Outer diameter (mm) | Weight (g) | internal diameter in mm | external diameter in mm | length in mm | GTIN/EAN | thread size | series |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
78.95 € | 1 | 17 Days | 50 | 55 | 245.0 | 50 | 55 | 54 | 7316577013255 | M60x2 | AHX... | ||
81.40 € | 1 | 17 Days | 55 | 60 | 300.0 | 55 | 60 | 58 | 7316577013262 | M65x2 | AHX... | ||
90.63 € | 1 | 17 Days | 70 | 75 | 462.0 | 70 | 75 | 68 | 7316570430325 | M80x2 | AHX…G / A | ||
96.00 € | 1 | 17 Days | 70 | 85 | 600.0 | 70 | 85 | 71 | 7316577013309 | M90x2 | AHX... | ||
100.53 € | 1 | 17 Days | 80 | 85 | 674.0 | 80 | 85 | 74 | 7316577013316 | M95x2 | AHX... | ||
106.12 € | 1 | 17 Days | 85 | 90 | 770.0 | 85 | 90 | 79 | 7316577013323 | M100x2 | AHX... |