Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
24102775
Temperature range (Min)(°C) | -40 | Temperature range (Max)(°C) | 200 | Width(mm) | 9.6 |
---|---|---|---|---|---|
Groove length(mm) | 9.7 | Material thickness(mm) | 2.5 | Material | PTFE-bronze |
Series | FB | Customs tariff number | 39209990 | Weight(g) | 78 |
This page is Guide Band, PTFE-bronze, MT26, part number 24102775.
You can find the detail information about specifications and dimensions on part number 24102775.