U-ring, 80NBR99079

U-ring, 80NBR99079
  • Volume Discount
[Specifications]
・Material: NBR
・Internal diameter(mm): 4.8~90
・External diameter(mm): 8~100

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
463761
463763
463764
463765
463766
463767
463768
463769
463770
463771
463773
501500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Height
(mm)
Internal diameter
(mm)
External diameter
(mm)
Customs tariff number Weight
(g)

8.77 €

1 Available 17 Days 2.454.88401693000.07

8.77 €

1 Available 17 Days 2.45610841290800.118

8.77 €

1 Available 17 Days 2.45712401693000.201

8.77 €

1 Available 12 Days 2.451016401693000.411

9.58 €

1 Available 12 Days 2.451420401693000.39

9.58 €

1 Available 12 Days 3.31925401693000.73

11.42 €

1 Available 12 Days 3.32432401693001.101

12.15 €

1 Available 12 Days 3.33240401693001.501

13.25 €

1 Available 17 Days 3.34250401693002.001

14.73 €

1 Available 17 Days 4.35363401693004.001

18.42 €

1 Available 17 Days 4.390100401693007

8.77 €

3 Available 17 Days 2.451218401693000.381

Loading...

  1. 1

Basic information

Hardness in Shore 80 Material NBR Series NAP 210

Tech Support