Reed Switches

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
M/50/LSU/2V
M/50/LSU/5U
M/50/LSU/5V
M/50/LSU/10V
M/50/LSU/CP
M/50/RAC/5V
QM/32/2
QM/32/5
QM/32/10
QM/32/P
TM/50/RAU/2S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Range Operating Temperature Range
(°C)
Electrical Connection Standard Voltage

28.03 €

1 5 Days M/50-20 - 80-EN 60947-5-210 - 170 V AC/DC

31.68 €

1 5 Days M/50-20 - 80-EN 60947-5-210 - 170 V AC/DC

31.68 €

1 5 Days M/50-20 - 80-EN 60947-5-210 - 170 V AC/DC

38.22 €

1 5 Days M/50-20 - 80-EN 60947-5-210 - 170 V AC/DC

31.68 €

1 5 Days M/50-20 - 80M8 PlugEN 60947-5-210 - 60 V AC/DC

45.90 €

1 5 Days M/50-20 - 80-EN 60947-5-210 - 170 V AC/DC

35.80 €

1 5 Days QM/32-20 - 80--10 - 240 V AC/DC

41.69 €

1 5 Days QM/32-20 - 80--10 - 240 V AC/DC

52.24 €

1 5 Days QM/32-20 - 80--10 - 240 V AC/DC

37.96 €

1 5 Days QM/32-20 - 80M12 Connector-10 - 240 V AC/DC

53.05 €

1 5 Days M/50-20 - 150-EN 60947-5-210 - 170 V AC/DC

Loading...

  1. 1

Basic information

Protection Class IP66 Operation Reed Normally Open

Tech Support