Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
X3037502801
Maximum Operating Pressure(Bar) | 10 | Operating Pressure Range(Bar) | 0 - 10 | Range | Super X |
---|---|---|---|---|---|
Operating Temperature Range(°C) | 0 - 70 | Body | Zinc | Operating Temperature Range(Fahrenheit) | 32 - 158 |
End Covers | Glass filled nylon | Fluid Temperature Range(°C) | 0 - 70 | Port Size | G1/8 |
This page is Palm Button / Key Reset, part number X3037502801.
You can find the detail information about specifications and dimensions on part number X3037502801.