Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Type | x3 | h1 | l1 | h2 | Identification no. | FR | FA | x2 | b | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
195.58 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 474 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 465.0 | |
229.82 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 474 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 505.0 | |
264.06 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 474 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 545.0 | |
230.80 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 474 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 535.0 | |
265.02 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 474 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 575.0 | |
299.28 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 474 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 615.0 | |
276.30 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 474 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 575.0 | |
310.52 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 474 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 615.0 | |
344.78 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 474 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 655.0 | |
346.72 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 474 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 715.0 | |
380.96 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 474 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 755.0 | |
415.20 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 474 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 795.0 | |
197.08 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 554 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 525.0 | |
231.30 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 554 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 565.0 | |
265.52 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 554 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 605.0 | |
232.28 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 554 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 595.0 | |
266.50 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 554 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 635.0 | |
300.76 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 554 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 675.0 | |
277.78 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 554 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 635.0 | |
312.02 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 554 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 675.0 | |
346.26 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 554 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 715.0 | |
348.20 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 554 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 775.0 | |
382.46 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 554 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 815.0 | |
416.68 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 554 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 855.0 | |
198.42 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 634 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 585.0 | |
232.66 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 634 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 625.0 | |
266.90 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 634 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 665.0 | |
233.62 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 634 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 655.0 | |
267.88 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 634 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 695.0 | |
302.12 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 634 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 735.0 | |
279.12 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 634 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 695.0 | |
313.38 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 634 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 735.0 | |
347.60 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 634 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 775.0 | |
349.56 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 634 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 835.0 | |
383.80 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 634 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 875.0 | |
418.06 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 634 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 915.0 | |
199.88 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 714 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 645.0 | |
234.10 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 714 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 685.0 | |
268.36 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 714 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 725.0 | |
235.08 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 714 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 715.0 | |
269.32 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 714 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 755.0 | |
303.58 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 714 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 795.0 | |
280.58 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 714 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 755.0 | |
314.82 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 714 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 795.0 | |
349.06 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 714 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 835.0 | |
351.00 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 714 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 895.0 | |
385.26 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 714 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 935.0 | |
419.50 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 714 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 975.0 | |
201.26 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 794 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 705.0 | |
235.50 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 794 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 745.0 | |
269.76 € | 1 | Available | 7 Days | A3. with one cam roller carriage with 3 rollers | 400. 400 | 37 | 794 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 785.0 | |
236.50 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 794 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 775.0 | |
270.70 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 794 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 815.0 | |
304.96 € | 1 | Available | 7 Days | A5. with one cam roller carriage with 5 rollers | 400. 400 | 37 | 794 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 855.0 | |
282.00 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 794 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 815.0 | |
316.20 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 794 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 855.0 | |
350.46 € | 1 | Available | 7 Days | B3. with two cam roller carriages with 3 rollers | 400. 400 | 37 | 794 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 895.0 | |
352.42 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 794 | 30 | 0. without end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 955.0 | |
386.62 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 794 | 30 | 1. with one end stop | 800. 800 | 200. 200 | 1150. 1150 | 37 | 995.0 | |
420.88 € | 1 | Available | 7 Days | B5. with two cam roller carriages with 5 rollers | 400. 400 | 37 | 794 | 30 | 2. with two end stops | 800. 800 | 200. 200 | 1150. 1150 | 37 | 1035.0 |
Loading...
RoHS | Ja | x1 | 158 | l2 | 92 |
---|---|---|---|---|---|
Material | NI. Stainless Steel |