Manufacturer part number: 2242-30-B12-12-AL-KU
Brand: GANTER
Price: 57.30 €
Delivery time: 7 Days
x3: 8-12
l1: 32.5
l3: 5
Bore code: B. without keyway
x2: 8-10
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
2242-30-B12-12-AL-KU
Part Number
|
---|
2242-30-B12-12-AL-KU |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | x3 | l1 | l3 | Bore code | x2 | d1 | x6 | d4 | d2 | d5 | l4 | d2_-_d3° | l2 | x4 | Weight (g) | d3 | x5 | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
57.30 € | 1 | Available | 7 Days | 8-12 | 32.5 | 5 | B. without keyway | 8-10 | 30 | 12-12 | M 4 | 12 | 16.2 | 11.1 | 8-8 | 10 | 10-10 | 44.0 | 12 | 10-12 |
Loading...
Material (Spacer) | KU. Plastic (Polyacetal POM) | RoHS | Ja | Material (Hub) | AL. Aluminum |
---|
This page is Oldham couplings / hub clamping, part number 2242-30-B12-12-AL-KU.
You can find the detail information about specifications and dimensions on part number 2242-30-B12-12-AL-KU.
Part Number |
---|
2242-15-B4-4-AL-KU |
2242-15-B4-5-AL-KU |
2242-15-B4-6-AL-KU |
2242-30-B8-10-AL-KU |
2242-30-B8-12-AL-KU |
2242-30-B8-8-AL-KU |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | x3 | l1 | l3 | Bore code | x2 | d1 | x6 | d4 | d2 | d5 | l4 | d2_-_d3° | l2 | x4 | Weight (g) | d3 | x5 |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
38.32 € | 1 | Available | 7 Days | 4-6 | 21.2 | 3.5 | B. without keyway | 4-5 | 15 | 6-6 | M 2.5 | 4 | 8.2 | 5 | 4-4 | 7 | 5-5 | 6.0 | 4 | 5-6 | |
38.32 € | 1 | Available | 7 Days | 4-6 | 21.2 | 3.5 | B. without keyway | 4-5 | 15 | 6-6 | M 2.5 | 4 | 8.2 | 5 | 4-4 | 7 | 5-5 | 6.0 | 5 | 5-6 | |
38.32 € | 1 | Available | 7 Days | 4-6 | 21.2 | 3.5 | B. without keyway | 4-5 | 15 | 6-6 | M 2.5 | 4 | 8.2 | 5 | 4-4 | 7 | 5-5 | 6.0 | 6 | 5-6 | |
57.30 € | 1 | Available | 7 Days | 8-12 | 32.5 | 5 | B. without keyway | 8-10 | 30 | 12-12 | M 4 | 8 | 16.2 | 11.1 | 8-8 | 10 | 10-10 | 44.0 | 10 | 10-12 | |
57.30 € | 1 | Available | 7 Days | 8-12 | 32.5 | 5 | B. without keyway | 8-10 | 30 | 12-12 | M 4 | 8 | 16.2 | 11.1 | 8-8 | 10 | 10-10 | 44.0 | 12 | 10-12 | |
57.30 € | 1 | Available | 7 Days | 8-12 | 32.5 | 5 | B. without keyway | 8-10 | 30 | 12-12 | M 4 | 8 | 16.2 | 11.1 | 8-8 | 10 | 10-10 | 44.0 | 8 | 10-12 |