Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
355.2-M18X1-7-NI
Thread d1 | M 18 x 1 | Diameter d2 | 7 | Material | NI. Stainless Steel |
---|---|---|---|---|---|
d3 | M 6 | d4 | 16 | d5 | 12.6 |
h1 | 27.3 | h2 | 9.6 | h3 | 15.4 |
t | 3 | s | 2 | sw | 5 |
RoHS | Ja | Belastbarkeit | 10. 10 | Artikel | 355.1-18. 355.1-18 |
x | 12 | Weight(g) | 38.0 | w | 13 |
This page is Stainless Steel-Levelling elements / GN 355.2 / Diameter7, part number 355.2-M18X1-7-NI.
You can find the detail information about specifications and dimensions on part number 355.2-M18X1-7-NI.