Stainless Steel-Spring latches for welding / GN 722.1 / TypeA , AU

Stainless Steel-Spring latches for welding / GN 722.1 / TypeA , AU
  • Volume Discount
[Specifications]
・Type: A. Latch riveted. not removable, AU. Latch screwed. removable
・Material: A4. Stainless Steel precision casting

With spring latches GN 722.1, the plunger pin is retracted over the curve of the guide by a 180° turn of the latch. The notch at the upper end of the curve causes the latch to be held in place if the plunger pin needs to be kept temporarily from protruding.The ST version is designed for applications in steel construction, whereas the A4 stainless steel version is suitable for use in particularly aggressive environments.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
722.1-8-20-A-A4
722.1-8-20-AU-A4
722.1-10-20-A-A4
722.1-10-20-AU-A4
722.1-12-20-AU-A4
722.1-14-20-A-A4
722.1-14-20-AU-A4
722.1-16-30-A-A4
722.1-16-30-AU-A4
722.1-20-30-A-A4
722.1-20-30-AU-A4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Bolt diameter d Type Square s l1 sw x1 l3 l4 l2 Weight
(g)
Federdruck

28.46 €

1 Available 12 Days 8A. Latch riveted. not removable20542.550. 50353714146.015. 15

25.70 €

1 Available 12 Days 8AU. Latch screwed. removable20542.550. 50353714161.015. 15

27.12 €

1 Available 12 Days 10A. Latch riveted. not removable20542.550. 50353714142.015. 15

25.70 €

1 Available 12 Days 10AU. Latch screwed. removable20542.550. 50353714164.015. 15

24.86 €

1 Available 12 Days 12AU. Latch screwed. removable20542.550. 50353714168.015. 15

27.32 €

1 Available 12 Days 14A. Latch riveted. not removable20542.550. 50353714150.015. 15

24.86 €

1 Available 12 Days 14AU. Latch screwed. removable20542.550. 50353714172.015. 15

58.00 €

1 Available 12 Days 16A. Latch riveted. not removable30834110. 110545520612.030. 30

55.40 €

1 Available 12 Days 16AU. Latch screwed. removable30834110. 110545520641.030. 30

57.86 €

1 Available 12 Days 20A. Latch riveted. not removable30834110. 110545520643.030. 30

55.52 €

1 Available 12 Days 20AU. Latch screwed. removable30834110. 110545520659.030. 30

Loading...

  1. 1

Basic information

RoHS Ja Material A4. Stainless Steel precision casting

Tech Support