Manufacturer part number: RCC MG03M3
Brand: PREVOST
Price: Please contact the support for quotation
Delivery time: 7 Days
Width: 13 mm
Length: 15 mm
Metric Male Thread: M3
For Tube OD: 3 mm
Height: 7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RCC MG03M3
Max. Operating Pressure(bar) | 10 |
---|
This page is Male Micro 90° Elbow, part number RCC MG03M3.
You can find the detail information about specifications and dimensions on part number RCC MG03M3.
Part Number |
---|
RCC MG03M5 |
RCC MG0400 |
RCC MG04M3 |
RCC MG04M5 |
RCC MG0600 |
RCC MG06M5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width (mm) | Length (mm) | Metric Male Thread | For Tube OD (mm) | Height (mm) | BSPP Male Thread |
---|---|---|---|---|---|---|---|---|---|---|
- | 10 | 7 Days | 14 | 17 | M5 | 3 | 8 | - | ||
- | 10 | 7 Days | 16 | 21 | - | 4 | 11 | G 1/8 | ||
- | 10 | 7 Days | 15 | 19 | M3 | 4 | 8 | - | ||
- | 10 | 7 Days | 15 | 18 | M5 | 4 | 8 | - | ||
- | 10 | 7 Days | 21 | 25 | - | 6 | 11 | G 1/8 | ||
- | 10 | 7 Days | 21 | 21 | M5 | 6 | 10 | - |